To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
Optimize your RF applications with Pasternack’s cutting-edge RF fixed attenuators featuring a 3.5mm connectorized design. These high-quality attenuators boast impressive maximum power ratings of 2W and are specially specified for frequencies up to 26GHz, with the capability to function effectively up to 33GHz.
Availability
Pasternack’s fixed attenuators are in-stock and ready to ship with no minimum order quantities.
Broad Attenuation Range
Fine-tune your signal strength to perfection with attenuation levels ranging from 0dB to 30dB.
High-Frequency Precision
Designed for frequencies up to 26GHz, with functional capability up to 33GHz, for exceptional signal accuracy and consistency.
3.5mm Connectorized Designs
Guaranteeing secure and stable connections while simplifying installation and maintenance.
Exceptional Return Loss
Minimized signal reflections while ensuring the majority of the incident RF power is absorbed.
High Power Handling
Engineered to handle high-power levels of up to 2W (CW) for demanding RF environments.
High Linearity
Your signals maintain consistent amplitude and phase characteristics across a wide range of signal strengths.
1 dB Fixed Attenuator, 3.5mm Male to 3.5mm Female Aluminum Body Rated to 2 Watts Up to 26.5 GHz
2 dB Fixed Attenuator, 3.5mm Male to 3.5mm Female Aluminum Body Rated to 2 Watts Up to 26.5 GHz
3 dB Fixed Attenuator, 3.5mm Male to 3.5mm Female Aluminum Body Rated to 2 Watts Up to 26.5 GHz
4 dB Fixed Attenuator, 3.5mm Male to 3.5mm Female Aluminum Body Rated to 2 Watts Up to 26.5 GHz